Flexible RG188 Coax Cable Double Shielded with White PTFE Jacket
Product ID:
RG188-DS
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG188 |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PTFE |
Jacket Diameter | 0.118 in |
Jacket Material | PTFE |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 30 dB |
Power, Max at 1 Ghz. | 160 Watts |
Frequency, Max | 10 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Stranded |
Inner Conductor, Number of Strands | 7 |
Coax Type | Coax |
Description
Flexible RG188 Coax Cable Double Shielded with White PTFE Jacket
RG188-DS part number from Pasternack is a RG188 coax cable that is flexible. Pasternack RG188-DS flexible coax cable is 50 Ohm and has a PTFE dielectric. Our RG188-DS coax is constructed with a 0.118 jacket made of PTFE. RG188-DS coax has a shield count of 2 and the maximum frequency for this Pasternack cable is 10 GHz. RG188-DS coax cable has an attenuation at 1 GHz of 30 dB and a maximum power of 160 watts at 1 GHz.
Pasternack RG188 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG188-DS cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG188-DS or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.