53 Ohm Flexible RG58-P Plenum Rated Coax Cable Single Shielded with Black FEP Jacket

Product ID: RG58-P
Product discontinued when current inventory is depleted.
Replaced with RG58-P-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic NameRG58
Flex TypeFlexible
Impedance53 Ohm
Dielectric TypeFEP
Velocity of Propagation69.5 %
Jacket Diameter0.159 in
Jacket MaterialFEP
No. of Shields1
Attenuation at 1 Ghz.17.3 dB
Power, Max at 1 Ghz.143 Watts
RF Shielding45 dB
Frequency, Max1 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated2 in
Coax TypeCoax

Description

53 Ohm Flexible RG58-P Plenum Rated Coax Cable Single Shielded with Black FEP Jacket

RG58-P part number from Pasternack is a RG58 coax cable that is flexible. Pasternack RG58-P flexible coax cable is 53 Ohm and has a FEP dielectric. Our RG58-P coax is constructed with a 0.159 jacket made of FEP. RG58-P coax has a shield count of 1, a RF shielding of 45 dB and the maximum frequency for this Pasternack cable is 1 GHz. RG58-P coax cable has an attenuation at 1 GHz of 17.3 dB and a maximum power of 143 watts at 1 GHz.

Pasternack RG58 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG58-P cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG58-P or other coax can be built and shipped same day as well.