53 Ohm Flexible RG55 Coax Cable Double Shielded with Black PE Jacket
Product ID:
RG55B/U
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG55 |
Flex Type | Flexible |
Impedance | 53 Ohm |
Dielectric Type | PE |
Velocity of Propagation | 66 % |
Jacket Diameter | 0.202 in |
Jacket Material | PE |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 16.5 dB |
Power, Max at 1 Ghz. | 53 Watts |
Frequency, Max | 3 GHz |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Coax Type | Coax |
Description
53 Ohm Flexible RG55 Coax Cable Double Shielded with Black PE Jacket
RG55B/U part number from Pasternack is a RG55 coax cable that is flexible. Pasternack RG55 flexible coax cable is 53 Ohm and has a PE dielectric. Our RG55 coax is constructed with a 0.202 jacket made of PE. RG55 coax has a shield count of 2 and the maximum frequency for this Pasternack cable is 3 GHz. RG55 coax cable has an attenuation at 1 GHz of 16.5 dB and a maximum power of 53 watts at 1 GHz.
Pasternack RG55 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG55 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG55 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.