Flexible RG8X Coax Cable Single Shielded with Black PVC (NC) Jacket
Product ID:
RG8X
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG8X |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PE (F) |
Jacket Diameter | 0.242 in |
Jacket Material | PVC (NC) |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 13.5 dB |
Power, Max at 1 Ghz. | 60 Watts |
Frequency, Max | 1 GHz |
Max Operating Temperature | 80 deg C |
Center Conductor Type | Stranded |
Inner Conductor, Number of Strands | 19 |
Coax Type | Coax |
Description
Flexible RG8X Coax Cable Single Shielded with Black PVC (NC) Jacket
RG8X part number from Pasternack is a RG8X coax cable that is flexible. Pasternack RG8X flexible coax cable is 50 Ohm and has a PE (F) dielectric. Our RG8X coax is constructed with a 0.242 jacket made of PVC (NC). RG8X coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 1 GHz. RG8X coax cable has an attenuation at 1 GHz of 13.5 dB and a maximum power of 60 watts at 1 GHz.
Pasternack RG8X coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG8X cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG8X or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.