Flexible RG213 Coax Cable Single Shielded with Black PVC Jacket
Product ID:
RG213/U
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG213 |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PE |
Velocity of Propagation | 66 % |
Jacket Diameter | 0.405 in |
Jacket Material | PVC |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 9 dB |
Power, Max at 1 Ghz. | 190 Watts |
Frequency, Max | 1 GHz |
Max Operating Temperature | 70 deg C |
Center Conductor Type | Stranded |
Inner Conductor, Number of Strands | 7 |
Minimum Bend Radius, Repeated | 1.6 in |
Coax Type | Coax |
Description
Flexible RG213 Coax Cable Single Shielded with Black PVC Jacket
RG213/U part number from Pasternack is a RG213 coax cable that is flexible. Pasternack RG213 flexible coax cable is 50 Ohm and has a PE dielectric. Our RG213 coax is constructed with a 0.405 jacket made of PVC. RG213 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 1 GHz. RG213 coax cable has an attenuation at 1 GHz of 9 dB and a maximum power of 190 watts at 1 GHz.
Pasternack RG213 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG213 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG213 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.