Flexible RG393 Coax Cable Double Shielded with Tan FEP Jacket
Product ID:
RG393/U
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG393 |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PTFE |
Velocity of Propagation | 69.5 % |
Jacket Diameter | 0.39 in |
Jacket Material | FEP |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 7.5 dB |
Power, Max at 1 Ghz. | 1,700 Watts |
Frequency, Max | 10 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Stranded |
Inner Conductor, Number of Strands | 7 |
Minimum Bend Radius, Repeated | 3.9 in |
Coax Type | Coax |
Description
Flexible RG393 Coax Cable Double Shielded with Tan FEP Jacket
RG393/U part number from Pasternack is a RG393 coax cable that is flexible. Pasternack RG393 flexible coax cable is 50 Ohm and has a PTFE dielectric. Our RG393 coax is constructed with a 0.39 jacket made of FEP. RG393 coax has a shield count of 2 and the maximum frequency for this Pasternack cable is 10 GHz. RG393 coax cable has an attenuation at 1 GHz of 7.5 dB and a maximum power of 1,700 watts at 1 GHz.
Pasternack RG393 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG393 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG393 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.