Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

FME Plug to D-Sub Receptacle Cable Using PE-C100-LSZH Coax , LF Solder

Product ID: PE3W13681LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FME
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Receptacle
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44297PE-C100-LSZHPE4801KitBOM Datasheet

FME Plug to D-Sub Receptacle Cable Using PE-C100-LSZH Coax, LF Solder

PE3W13681LF is a FME plug to D-Sub receptacle cable using PE-C100-LSZH coax. This Pasternack FME plug to D-Sub receptacle cable assembly uses a 50 Ohm FME for connector 1 and a 50 Ohm D-Sub for connector 2.

Our plug FME to receptacle D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13681LF FME plug to D-Sub receptacle cable assembly is constructed with PE-C100-LSZH coax.