GR874 Sexless to BNC Male Cable 24 Inch Length Using RG214 Coax

Product ID: PE3145-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$195.99
25-49$186.19
50-99$176.39
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 44
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1GR874
Connector Gender 1Hermaphroditic
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm
Length24 inches

Description

GR874 Sexless to BNC Male Cable 24 Inch Length Using RG214 Coax

Radio frequency assembly GR874 sexless to BNC male cable 24 inch length using RG214 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. GR874 sexless to BNC male cable 24 inch length using RG214 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom GR874 to BNC cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with GR874 cable connection on one end and BNC cable connection on the other. Our GR874 to BNC cable assemblies have a sexless gender on end 1 and male on end 2. This GR874 to BNC cable is a sexless to male coax assembly, PE3145-24, can also be known as a GR874 sexless to BNC plug cable assembly and will be shipped same-day as it is purchased.

GR874 sexless to BNC plug cable assembly PE3145-24 is built with RG214 which is a flexible coax type. The Pasternack flexible GR874 cable assembly is manufactured with GR874 to BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this GR874 sexless to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3145-24 can also be used in the other direction and will be BNC male to GR874 sexless cable assembly if the opposite connectivity is required.

GR874 sexless to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality GR874 to BNC cable assembly for quick shipment worldwide. Variations of GR874 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this GR874 sexless to BNC male cable 24 inch length using RG214 coax.