Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

GR874 Sexless to BNC Male Cable 24 Inch Length Using RG223 Coax

Product ID: PE3182-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$71.59
25-49$68.01
50-99$64.43
100-249$61.57
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1GR874
Connector Gender 1Hermaphroditic
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length24 inches

Description

GR874 Sexless to BNC Male Cable 24 Inch Length Using RG223 Coax

The PE3182-24 is a GR874 sexless to BNC male cable designed for RF interconnects, offering 50 Ohm impedance with RG223/U coax construction. It supports RF system integration where engineers need a between-series cable to link GR874 interfaces with standard BNC equipment. Brass connectors with gold-plated contacts and PTFE dielectrics pair with a flexible PVC-jacketed cable for dependable electrical performance.

Pasternack RF coax cable assembly is built with GR874 cable connection on one end and BNC cable connection on the other. Our GR874 to BNC cable assemblies have a sexless gender on end 1 and male on end 2. This GR874 to BNC cable is a sexless to male coax assembly, PE3182-24, can also be known as a GR874 sexless to BNC plug cable assembly and will be shipped same-day as it is purchased.

GR874 sexless to BNC plug cable assembly PE3182-24 is built with RG223 which is a flexible coax type. The Pasternack flexible GR874 cable assembly is manufactured with GR874 to BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this GR874 sexless to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3182-24 can also be used in the other direction and will be BNC male to GR874 sexless cable assembly if the opposite connectivity is required.

GR874 sexless to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality GR874 to BNC cable assembly for quick shipment worldwide. Variations of GR874 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this GR874 sexless to BNC male cable 24 inch length using RG223 coax.

Frequently Asked Questions

What is the PE3182-24 RF cable assembly used for?

The PE3182-24 is a GR874 sexless to BNC male cable assembly used to connect unlike RF interfaces in one signal path. It uses 50 Ohm RG223/U flexible coax with straight connectors on both ends, plus brass bodies, gold-plated contacts, and PTFE dielectric. Engineers commonly use it on lab benches and in system integration work where GR874 hardware must connect to standard BNC equipment. This between-series design helps simplify interconnect routing when legacy GR874 interfaces remain part of test or electronics development setups.

When would I use a GR874 to BNC male cable instead of an adapter?

A GR874 to BNC male cable like the PE3182-24 is useful when equipment ports need separation instead of a rigid direct connection. Its flexible RG223/U coax gives more placement freedom than a solid adapter, while keeping a 50 Ohm path between straight connectors. Engineers often choose this format on crowded benches, inside enclosures, or in development fixtures where connector spacing is limited. The cable assembly also helps reduce strain on ports when connected instruments or subsystems cannot sit close together.

Is the PE3182-24 compatible with standard 50 Ohm RF equipment?

The PE3182-24 is intended for standard 50 Ohm RF equipment because both connector interfaces and the RG223/U coax are specified at 50 Ohm. It combines a GR874 sexless interface on one end with a BNC male interface on the other for between-series connectivity. That makes it suitable for joining instruments, fixtures, and subsystems that use those specific connector families in RF environments. Users should confirm the mating interface style and mechanical fit, but the assembly is designed for standard polarity, straight, 50 Ohm connections.

What construction details make the PE3182-24 suitable for bench and integration work?

The PE3182-24 is built for bench and integration work with flexible RG223/U coax and straight connector geometry on both ends. Its connectors use brass bodies, gold-plated contacts, and PTFE dielectric materials, while the cable jacket is PVC for flexible routing. These construction details support repeated handling and practical cable management in development stations, electronics labs, and assembled RF systems. The assembly also operates across a -40°C to 80°C temperature range, which helps it fit common indoor engineering and test environments.