Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

HN Male to 7/16 DIN Male Right Angle Cable Using RG217 Coax

Product ID: PE3W03391

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG217/U
RF Cable TypeRG217
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


HN Male Connector Clamp/Solder Attachment for RG14, RG2177/16 DIN Male Right Angle Connector Clamp/Solder Attachment for RG14, RG217Data Icon
PE4475RG217/UPE44282KitBOM Datasheet

HN Male to 7/16 DIN Male Right Angle Cable Using RG217 Coax

PE3W03391 is a HN male to 7/16 DIN male right angle cable using RG217 coax. This Pasternack HN male to 7/16 DIN male right angle cable assembly uses a 50 Ohm HN for connector 1 and a 50 Ohm 7/16 DIN for connector 2. HN to 7/16 DIN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male HN to male 7/16 DIN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03391 HN male to 7/16 DIN male right angle cable assembly is constructed with RG217 coax.