Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

HN Male to LC Male Cable Using RG217 Coax, LF Solder, RoHS

Product ID: PE35945LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2LC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG217/U
RF Cable TypeRG217
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


HN Male Connector Clamp/Solder Attachment for RG14, RG217LC Male Connector Clamp/Solder Attachment for RG14, RG217Data Icon
PE4475RG217/UPE4563KitBOM Datasheet

HN Male to LC Male Cable Using RG217 Coax, LF Solder, RoHS

PE35945LF is a HN male to LC male cable using RG217 coax. This Pasternack HN male to LC male cable assembly uses a 50 Ohm HN for connector 1 and a 50 Ohm LC for connector 2.

Our male HN to male LC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE35945LF HN male to LC male cable assembly is constructed with RG217 coax.