Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

LC Male Right Angle to LC Male Right Angle Cable Using RG217 Coax with 180 Deg. Clock

Product ID: PE3W12351/PH180

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1LC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2LC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG217/U
RF Cable TypeRG217
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


LC Male Right Angle Connector Clamp/Solder Attachment for RG14, RG217LC Male Right Angle Connector Clamp/Solder Attachment for RG14, RG217Data Icon
PE44448RG217/UPE44448KitBOM Datasheet

LC Male Right Angle to LC Male Right Angle Cable Using RG217 Coax with 180 Deg. Clock

PE3W12351/PH180 is a LC male right angle to LC male right angle cable using RG217 coax. This Pasternack LC male right angle to LC male right angle cable assembly uses a 50 Ohm LC for connector 1 and a 50 Ohm LC for connector 2. LC right angle to LC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male LC right angle to male LC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12351/PH180 LC male right angle to LC male right angle cable assembly is constructed with RG217 coax.