LC Male Right Angle to LC Male Right Angle Cable Using RG217 Coax
Product ID:
PE3W12351
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | LC |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | LC |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG217/U |
| RF Cable Type | RG217 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44448 | RG217/U | PE44448 | KitBOM Datasheet |
|---|
LC Male Right Angle to LC Male Right Angle Cable Using RG217 Coax
PE3W12351 is a LC male right angle to LC male right angle cable using RG217 coax. This Pasternack LC male right angle to LC male right angle cable assembly uses a 50 Ohm LC for connector 1 and a 50 Ohm LC for connector 2. LC right angle to LC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male LC right angle to male LC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12351 LC male right angle to LC male right angle cable assembly is constructed with RG217 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table