To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

MCX Jack to MMCX Jack Cable Using RG188 Coax with HeatShrink

Product ID: PE3W08812/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4562RG188A/UPE4901KitBOM Datasheet

MCX Jack to MMCX Jack Cable Using RG188 Coax with HeatShrink

PE3W08812/HS is a MCX jack to MMCX jack cable using RG188 coax. This Pasternack MCX jack to MMCX jack cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm MMCX for connector 2.

Our jack MCX to jack MMCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08812/HS MCX jack to MMCX jack cable assembly is constructed with RG188 coax.