Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reverse Polarity MCX Jack Bulkhead to N Male Cable Using PE-C100-LSZH Coax with HeatShrink

Product ID: PE3W10148/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Jack
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP MCX Jack Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .177 inch D HoleLow Loss Flexible RG174 Type Coax Cable Double Shielded with Black LSZH JacketN Male Connector Clamp/Solder Attachment For RG174, RG316, RG188Data Icon
PE44373PE-C100-LSZHPE4224KitBOM Datasheet

Reverse Polarity MCX Jack Bulkhead to N Male Cable Using PE-C100-LSZH Coax with HeatShrink

PE3W10148/HS is a reverse polarity MCX jack bulkhead to N male cable using PE-C100-LSZH coax. This Pasternack reverse polarity MCX jack bulkhead to N male cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm N for connector 2.

Our reverse polarity jack MCX bulkhead to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10148/HS MCX reverse polarity jack bulkhead to N male cable assembly is constructed with PE-C100-LSZH coax.