Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity MCX Plug to Reverse Polarity MCX Jack Bulkhead Cable Using RG178 Coax

Product ID: PE3W08833

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP MCX Plug Connector Crimp/Solder Attachment for RG178, RG196RP MCX Jack Bulkhead Connector Crimp/Solder Attachment For RG178, RG196, .177 inch D HoleData Icon
PE44370RG178B/UPE44374KitBOM Datasheet

Reverse Polarity MCX Plug to Reverse Polarity MCX Jack Bulkhead Cable Using RG178 Coax

PE3W08833 is a reverse polarity MCX plug to reverse polarity MCX jack bulkhead cable using RG178 coax. This Pasternack reverse polarity MCX plug to reverse polarity MCX jack bulkhead cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm MCX for connector 2.

Our reverse polarity plug MCX to reverse polarity jack MCX bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08833 MCX reverse polarity plug to MCX reverse polarity jack bulkhead cable assembly is constructed with RG178 coax.