Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity MCX Plug Right Angle to Reverse Polarity MCX Plug Cable Using RG196 Coax

Product ID: PE3W07756

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Reverse Polarity
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG196A/U
RF Cable TypeRG196
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP MCX Plug Right Angle Connector Crimp/Solder Attachment For RG178, RG196RP MCX Plug Connector Crimp/Solder Attachment for RG178, RG196Data Icon
PE44372RG196A/UPE44370KitBOM Datasheet

Reverse Polarity MCX Plug Right Angle to Reverse Polarity MCX Plug Cable Using RG196 Coax

PE3W07756 is a reverse polarity MCX plug right angle to reverse polarity MCX plug cable using RG196 coax. This Pasternack reverse polarity MCX plug right angle to reverse polarity MCX plug cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm MCX for connector 2. MCX right angle to MCX coaxial cable assembly uses 90 degree right angle coax cable connector.

Our reverse polarity plug MCX right angle to reverse polarity plug MCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07756 MCX reverse polarity plug right angle to MCX reverse polarity plug cable assembly is constructed with RG196 coax.