Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MCX Plug to Push-On SMP Male 2 Hole Flange Cable Using PE-SR405FL Coax , LF Solder

Product ID: PE3W08769LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 22 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MCX Plug Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Formable 086 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorSMP Male Limited Detent Connector Solder Attachment 2 Hole Flange Mount for RG405, PE-SR405FL, PE-SR405FLJData Icon
PE4876PE-SR405FLPE45127KitBOM Datasheet

MCX Plug to Push-On SMP Male 2 Hole Flange Cable Using PE-SR405FL Coax, LF Solder

PE3W08769LF is a MCX plug to SMP male 2 hole flange cable using PE-SR405FL coax. This Pasternack MCX plug to SMP male 2 hole flange cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm SMP for connector 2.

Our plug MCX to male SMP 2 hole flange cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W08769LF MCX plug to SMP male 2 hole flange cable assembly is constructed with PE-SR405FL coax.