Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm Mini SMB Plug Right Angle to 75 Ohm Mini SMB Plug Right Angle Cable 24 Inch Length Using 75 Ohm RG59 Coax

Product ID: PE34692-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$104.99
25-49$99.74
50-99$94.49
100-249$90.29
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 234
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2Mini SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm
Length24 inches

Description

75 Ohm Mini SMB Plug Right Angle to 75 Ohm Mini SMB Plug Right Angle Cable 24 Inch Length Using 75 Ohm RG59 Coax

The PE34692-24 is a Mini SMB plug right angle to Mini SMB plug right angle cable designed for RG59B/U coax, offering 75 Ohm impedance. It supports 75 Ohm RF and electronic system integration where compact right-angle cable routing helps manage space at both connection points. Brass connector bodies and gold-plated contacts pair with Teflon dielectrics, while the flexible RG59B/U construction supports stable 75 Ohm signal paths.

Pasternack RF coax cable assembly is built with right angle mini SMB cable connection on one end and right angle mini SMB cable connection on the other. Our right angle mini SMB to right angle mini SMB cable assemblies have a plug gender on end 1 and plug on end 2. This mini SMB to mini SMB cable is a plug to plug coax assembly, PE34692-24, can also be known as a right angle mini SMB male to right angle mini SMB male cable assembly and will be shipped same-day as it is purchased.

Mini SMB male to mini SMB male cable assembly PE34692-24 is built with RG59 which is a flexible coax type. The Pasternack flexible Mini SMB cable assembly is manufactured with right angle mini SMB to right angle mini SMB cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this mini SMB right angle plug to mini SMB right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Mini SMB right angle male to mini SMB right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality mini SMB to mini SMB cable assembly for quick shipment worldwide. Variations of mini SMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm mini SMB plug right angle to 75 Ohm mini SMB plug right angle cable 24 inch length using 75 Ohm RG59 coax.

Frequently Asked Questions

What is the PE34692-24 RF cable assembly used for?

The PE34692-24 is a 75 Ohm Mini SMB plug to Mini SMB plug cable assembly used to connect matching 75 Ohm interfaces. It uses flexible RG59B/U coax and has right-angle connectors on both ends for compact cable routing. Engineers use it in RF and electronic systems where space is limited behind panels or inside enclosures. This in-series assembly helps maintain the intended interface style while simplifying installation in tightly packed equipment layouts.

Why would I choose a right-angle Mini SMB cable assembly?

A right-angle Mini SMB cable assembly like the PE34692-24 is useful when straight connector exits would create routing or clearance problems. This cable places a right-angle Mini SMB plug on each end and uses flexible RG59B/U coax for easier placement. Engineers often choose this style in compact modules, rack systems, and embedded electronics with limited rear-panel space. The angled exits can also help reduce sharp cable bends immediately after the connector interface.

Is the PE34692-24 compatible with 75 Ohm Mini SMB connections?

The PE34692-24 is designed for 75 Ohm Mini SMB connections because both connectors are Mini SMB plugs rated at 75 Ohm. It also uses 75 Ohm RG59B/U coax, which keeps the cable assembly aligned with the intended impedance path. This makes it suitable for systems that require matching 75 Ohm cable and connector interfaces throughout the interconnect. Engineers should confirm mating jack geometry and mechanical fit, but the assembly itself is built for 75 Ohm Mini SMB applications.

What makes the PE34692-24 suitable for compact electronic assemblies?

The PE34692-24 is well suited for compact electronic assemblies because it combines flexible RG59B/U cable with right-angle connectors on both ends. Its Mini SMB plug interfaces support small-format connections, while the angled design helps manage cable exit direction near crowded components. Brass bodies, gold-plated contacts, and Teflon dielectrics support reliable connector construction for repeated integration and service access. This combination is useful in tight housings, bench fixtures, and densely populated RF or electronics assemblies.