Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Mini SMP Female Right Angle to SMA Female Bulkhead Cable Using PE-P086 Coax with HeatShrink

Product ID: PE3C3211/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P086
RF Cable TypePE-P086
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Mini SMP Female Right Angle Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Flexible PE-P086 Coax Cable Double Shielded with Blue FEP JacketSMA Female Bulkhead Mount Connector Solder Attachment for PE-SR405AL, PE-SR405FL, RG405, .235 inch D HoleData Icon
PE44494PE-P086PE4119KitBOM Datasheet

Mini SMP Female Right Angle to SMA Female Bulkhead Cable Using PE-P086 Coax with HeatShrink

PE3C3211/HS is a Mini SMP female right angle to SMA female bulkhead cable using PE-P086 coax. This Pasternack Mini SMP female right angle to SMA female bulkhead cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm SMA for connector 2. Mini SMP right angle to SMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female Mini SMP right angle to female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3211/HS Mini SMP female right angle to SMA female bulkhead cable assembly is constructed with PE-P086 coax.