Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Mini SMP Female Right Angle to Full Detent SMP Male Bulkhead Cable Using Tinned RG405 Coax

Product ID: PE3W09223

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405TN
RF Cable TypeRG405 Tinned
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44494PE-SR405TNPE44962KitBOM Datasheet

Mini SMP Female Right Angle to Full Detent SMP Male Bulkhead Cable Using Tinned RG405 Coax

PE3W09223 is a Mini SMP female right angle to SMP male bulkhead cable using RG405 Tinned coax. This Pasternack Mini SMP female right angle to SMP male bulkhead cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm SMP for connector 2. Mini SMP right angle to SMP coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female Mini SMP right angle to male SMP bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W09223 Mini SMP female right angle to SMP male bulkhead cable assembly is constructed with RG405 Tinned coax.