Snap-On MMBX Plug Right Angle to SMB Plug Cable Using PE-SR405AL Coax
Product ID:
PE3W04982
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | MMBX |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMB |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-SR405AL |
RF Cable Type | PE-SR405AL |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE45257 | PE-SR405AL | PE4356 | KitBOM Datasheet |
---|
Snap-On MMBX Plug Right Angle to SMB Plug Cable Using PE-SR405AL Coax
PE3W04982 is a MMBX plug right angle to SMB plug cable using PE-SR405AL coax. This Pasternack MMBX plug right angle to SMB plug cable assembly uses a 50 Ohm MMBX for connector 1 and a 50 Ohm SMB for connector 2. MMBX right angle to SMB coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug MMBX right angle to plug SMB cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W04982 MMBX plug right angle to SMB plug cable assembly is constructed with PE-SR405AL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.