Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MMCX Jack to BNC Male Cable Using PE-C100-LSZH Coax

Product ID: PE3W01264
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMCX Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, PE-B100, PE-C100, LMR-100Low Loss Flexible RG174 Type Coax Cable Double Shielded with Black LSZH JacketBNC Male Connector Crimp/Crimp Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchData Icon
PE4901PE-C100-LSZHPE4043KitBOM Datasheet

MMCX Jack to BNC Male Cable Using PE-C100-LSZH Coax

PE3W01264 is a MMCX jack to BNC male cable using PE-C100-LSZH coax. This Pasternack MMCX jack to BNC male cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm BNC for connector 2.

Our jack MMCX to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01264 MMCX jack to BNC male cable assembly is constructed with PE-C100-LSZH coax.