In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Directional Couplers

Pasternack Enterprises N directional couplers are passive devices that couple part of the transmission power in a transmission line. Our N directional couplers provide the bandwidth, high directivity and high power handling that designers need for their most demanding applications. N directional RF couplers often use two transmission lines set close together so that energy passing through one is coupled to the other. Many Pasternack N directional couplers are RoHS and REACH compliant.


N directional couplers from Pasternack are available with 6 dB, 10 dB, 20 dB, 30 dB and 35 dB coupling values. Power ratings for the N directional couplers range from 50 Watts to 70 Watts. Our N directional couplers have frequencies  ranging from 1 GHz to 8 GHz.


Our manufacturing facility in Irvine, CA., certified to ISO 9001:2015 ships all N directional couplers the same day from the deepest, broadest inventory of microwave and RF components available. Exceptional customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Frequency Band

Max Power (Watts)

Coupling (dB)

 

1-20 of 32 Results
Jump to
of 2
GO