N Female to 7/16 DIN Female Cable Using SPP-250-LLPL Coax
Product ID:
PE3W08894
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | N |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | 7/16 DIN |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | SPP-250-LLPL |
| RF Cable Type | SPP-250-LLPL |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45426 | SPP-250-LLPL | PE45423 | KitBOM Datasheet |
|---|
N Female to 7/16 DIN Female Cable Using SPP-250-LLPL Coax
PE3W08894 is a N female to 7/16 DIN female cable using SPP-250-LLPL coax. This Pasternack N female to 7/16 DIN female cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm 7/16 DIN for connector 2.
Our female N to female 7/16 DIN cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W08894 N female to 7/16 DIN female cable assembly is constructed with SPP-250-LLPL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table