In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Female to 7/16 DIN Male Cable Using LMR-600 Coax , LF Solder

Product ID: PE3W01953LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-600
RF Cable TypeLMR-600
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


EZ-600-NFLMR-600EZ-600-716M-X

N Female to 7/16 DIN Male Cable Using LMR-600 Coax, RoHS

PE3W01953LF is a N female to 7/16 DIN male cable using LMR-600 coax. This Pasternack N female to 7/16 DIN male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm 7/16 DIN for connector 2.

Our female N to male 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01953LF N female to 7/16 DIN male cable assembly is constructed with LMR-600 coax.

* LMR™ is a trademark of Times Microwave Systems.