Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Bulkhead to 7/16 DIN Male Right Angle Cable Using PE-C600 Coax with HeatShrink, LF Solder

Product ID: PE3W12467LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C600
RF Cable TypePE-C600
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Female Bulkhead Mount Connector Crimp/Non-Solder Contact Attachment for LMR-600, PE-C600Low Loss Flexible .600 inch Foam Dielectric Type Coax Cable Double Shielded with Black PE Jacket7/16 DIN Male Right Angle Connector Crimp/Solder Attachment for PE-C600, .600 inch, LMR-600, LMR-600-DBData Icon
EZ-600-NF-BHPE-C600PE45640KitBOM Datasheet

N Female Bulkhead to 7/16 DIN Male Right Angle Cable Using PE-C600 Coax with HeatShrink, LF Solder

PE3W12467LF/HS is a N female bulkhead to 7/16 DIN male right angle cable using PE-C600 coax. This Pasternack N female bulkhead to 7/16 DIN male right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm 7/16 DIN for connector 2. N to 7/16 DIN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female N bulkhead to male 7/16 DIN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12467LF/HS N female bulkhead to 7/16 DIN male right angle cable assembly is constructed with PE-C600 coax.