Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Female to 7/16 DIN Male Right Angle Cable Using RG142 Coax

Product ID: PE3W01091
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4134RG142B/UPE44281KitBOM Datasheet

N Female to 7/16 DIN Male Right Angle Cable Using RG142 Coax

PE3W01091 is a N female to 7/16 DIN male right angle cable using RG142 coax. This Pasternack N female to 7/16 DIN male right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm 7/16 DIN for connector 2. N to 7/16 DIN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female N to male 7/16 DIN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01091 N female to 7/16 DIN male right angle cable assembly is constructed with RG142 coax.