Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm N Female to 75 Ohm N Female Cable Using 75 Ohm RG11 Coax

Product ID: PE3W04530

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG11A/U
RF Cable TypeRG11
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm N Female Connector Clamp/Solder Attachment for RG11, RG144, RG216, .480 inch D Hole75 Ohm N Female Connector Clamp/Solder Attachment for RG11, RG144, RG216, .480 inch D HoleData Icon
PE4515RG11A/UPE4515KitBOM Datasheet

75 Ohm N Female to 75 Ohm N Female Cable Using 75 Ohm RG11 Coax

PE3W04530 is a N female to N female cable using RG11 coax. This Pasternack N female to N female cable assembly uses a 75 Ohm N for connector 1 and a 75 Ohm N for connector 2.

Our female N to female N cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W04530 N female to N female cable assembly is constructed with RG11 coax.