In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Female to NEX10 Male Cable Using 1/4 inch Superflexible Coax with HeatShrink, LF Solder

Product ID: PE3W14101LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2NEX10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-1/4SFHC
RF Cable Type1/4" Superflexible
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44727PE-1/4SFHCPE45668KitBOM Datasheet

N Female to NEX10 Male Cable Using 1/4 inch Superflexible Coax with HeatShrink, LF Solder

PE3W14101LF/HS is a N female to NEX10 male cable using 1/4" Superflexible coax. This Pasternack N female to NEX10 male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm NEX10 for connector 2.

Our female N to male NEX10 cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W14101LF/HS N female to NEX10 male cable assembly is constructed with 1/4" Superflexible coax.