Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to 7/16 DIN Female Cable Using RG142 Coax

Product ID: PE3W02177

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Male Connector Crimp/Solder Attachment for RG223, RG142, RG400, RG557/16 DIN Female Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400Data Icon
PE44788RG142B/UPE44286KitBOM Datasheet

N Male to 7/16 DIN Female Cable Using RG142 Coax

PE3W02177 is a N male to 7/16 DIN female cable using RG142 coax. This Pasternack N male to 7/16 DIN female cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm 7/16 DIN for connector 2.

Our male N to female 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02177 N male to 7/16 DIN female cable assembly is constructed with RG142 coax.