Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to 7/16 DIN Male Cable 12 Inch Length Using RG142 Coax

Product ID: PE3216-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$116.99
25-49$111.14
50-99$105.29
100-249$100.61
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 112
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length12 inches

Description

N Male to 7/16 DIN Male Cable 12 Inch Length Using RG142 Coax

The PE3216-12 is a N male to 7/16 DIN male cable assembly designed for RF equipment interconnects, offering 50 Ohm impedance with RG142B/U coax. It connects RF equipment that uses N and 7/16 DIN interfaces in integration, maintenance, and bench-level interconnect tasks. Brass connector bodies, silver-plated contacts, PTFE dielectrics, and an FEP jacket support reliable cable construction for standard 50 Ohm signal paths.

Pasternack RF coax cable assembly is built with N type cable connection on one end and 7/16 DIN cable connection on the other. Our type N to 7/16 DIN cable assemblies have a male gender on end 1 and male on end 2. This N type to 7/16 DIN cable is a male to male coax assembly, PE3216-12, can also be known as a type N plug to 7/16 DIN plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to 7/16 DIN plug cable assembly PE3216-12 is built with RG142 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to 7/16 DIN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this type N male to 7/16 DIN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3216-12 can also be used in the other direction and will be 7/16 DIN male to type N male cable assembly if the opposite connectivity is required.

Type N plug to 7/16 DIN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to 7/16 DIN cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to 7/16 DIN male cable 12 inch length using RG142 coax.

Frequently Asked Questions

What is the PE3216-12 RF cable assembly used for?

The PE3216-12 is a between-series RF cable assembly used to connect equipment with N male and 7/16 DIN male interfaces. It uses RG142B/U coax, supports 50 Ohm systems, and has straight connectors on both ends for standard connections. Engineers use it in wireless infrastructure, rack integration, and bench setups where two different connector series must be joined. This makes PE3216-12 useful when system layouts require a flexible cable instead of a rigid adapter between RF components.

When would I use an N male to 7/16 DIN male cable instead of an adapter?

An N male to 7/16 DIN male cable like PE3216-12 is used when equipment needs separation, routing flexibility, or strain relief. PE3216-12 uses flexible RG142B/U coax with straight connectors, which helps connect ports that are not aligned closely together. Engineers choose a cable assembly in racks, cabinets, and bench setups where a rigid adapter would create mechanical stress. This approach can simplify installation while maintaining a standard 50 Ohm interface between connected RF devices.

Is the PE3216-12 compatible with standard 50 Ohm RF systems?

Yes, the PE3216-12 is built for standard 50 Ohm RF systems that use compatible N and 7/16 DIN interfaces. The cable assembly has 50 Ohm impedance at the cable level and lists 50 Ohm impedance for both connector interfaces. That makes it suitable for common RF and electronic system integration tasks where impedance consistency matters across the signal path. Engineers should still verify mating interface details, gender, and connector series on their equipment before installation.

What construction details make the PE3216-12 suitable for RF integration work?

The PE3216-12 is built with brass connector bodies, silver-plated contacts, PTFE dielectric types, and an FEP cable jacket. These material choices support a standard RF cable assembly design for repeated handling, equipment connections, and general integration tasks. Its straight N male and straight 7/16 DIN male connectors also simplify installations where direct cable routing is preferred. Combined with RG142B/U flexible coax, those attributes make PE3216-12 practical for system interconnects, maintenance, and bench use.