Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to 7/16 DIN Male Cable 48 Inch Length Using RG214 Coax

Product ID: PE3218-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$242.99
25-49$230.84
50-99$218.69
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm
Length48 inches

Description

N Male to 7/16 DIN Male Cable 48 Inch Length Using RG214 Coax

The PE3218-48 is a N male to 7/16 DIN male cable assembly designed for RG214/U coax, offering 50 Ohm impedance and DC to 7.5 GHz operation. It links N and 7/16 DIN interfaces in RF and electronic system integration where between-series connections are required. Brass connector bodies, gold-plated brass contacts, PTFE dielectrics, and a PVC jacket support reliable performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with type N cable connection on one end and 7/16 DIN cable connection on the other. Our type N to 7/16 DIN cable assemblies have a male gender on end 1 and male on end 2. This type N to 7/16 DIN cable is a male to male coax assembly, PE3218-48, can also be known as a type N plug to 7/16 DIN plug cable assembly and will be shipped same-day as it is purchased.

N type plug to 7/16 DIN plug cable assembly PE3218-48 is built with RG214 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to 7/16 DIN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 7.5 GHz maximum frequency type N male to 7/16 DIN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3218-48 can also be used in the other direction and will be 7/16 DIN male to type N male cable assembly if the opposite connectivity is required.

Type N plug to 7/16 DIN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to 7/16 DIN cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to 7/16 DIN male cable 48 inch length using RG214 coax.

Frequently Asked Questions

What is the PE3218-48 RF cable assembly used for?

The PE3218-48 is a between-series RF cable assembly used to connect equipment with N male and 7/16 DIN male interfaces. It uses RG214/U flexible coax, supports 50 Ohm impedance, and operates from DC to 7.5 GHz. Engineers use it in RF and electronic system integration when different connector series must be linked in one signal path. Its straight connector design and flexible cable construction make it useful for bench setups, installed systems, and equipment interconnects.

When would I use an N male to 7/16 DIN male cable instead of an adapter?

An N male to 7/16 DIN male cable like PE3218-48 is used when equipment needs separation rather than a rigid direct connector transition. It combines RG214/U flexible coax with straight male connectors, 50 Ohm impedance, and DC to 7.5 GHz operation. This is helpful in racks, cabinets, and wireless equipment layouts where ports are offset or access is limited. A cable assembly also supports routing between devices while reducing strain that a fixed adapter could place on RF ports.

Is PE3218-48 suitable for general RF system integration?

Yes, the PE3218-48 is suitable for general RF system integration where 50 Ohm between-series connectivity is required. It features N male and 7/16 DIN male connectors, RG214/U flexible coax, and a maximum VSWR of 1.4:1. These characteristics help engineers connect dissimilar RF interfaces in lab equipment, communication systems, and electronic assemblies. Its flexible construction is especially useful when cable routing space, connector access, or component spacing makes a rigid solution less practical.

What makes RG214/U a practical cable choice for the PE3218-48 assembly?

RG214/U makes the PE3218-48 practical because it provides a flexible 50 Ohm cable platform for between-series RF interconnects. In this assembly, it pairs with brass connectors, gold-plated brass contacts, PTFE dielectrics, and straight male terminations on both ends. Engineers benefit when routing cable through equipment bays, test benches, or integrated RF systems that need connector movement and placement flexibility. That combination helps PE3218-48 serve installations where N and 7/16 DIN interfaces must be connected across a controlled cable run.