Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to 7/16 DIN Male Cable 12 Inch Length Using RG400 Coax, RoHS

Product ID: PE34359LF-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$163.99
25-49$155.79
50-99$147.59
100-249$141.03
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 112
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm
Length12 inches

Description

N Male to 7/16 DIN Male Cable 12 Inch Length Using RG400 Coax, RoHS

The PE34359LF-12 is a between-series N male to 7/16 DIN male cable assembly designed for RG400/U coax, offering 50 Ohm impedance. It links N and 7/16 DIN interfaces in RF and electronic system integration where a flexible cable assembly is required. Brass connector bodies, silver-plated contacts, and FEP-jacketed RG400/U coax support durable interconnect performance in installed assemblies.

Pasternack RF coax cable assembly is built with N type cable connection on one end and 7/16 DIN cable connection on the other. Our type N to 7/16 DIN cable assemblies have a male gender on end 1 and male on end 2. This type N to 7/16 DIN cable is a male to male coax assembly, PE34359LF-12, can also be known as a N type plug to 7/16 DIN plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to 7/16 DIN plug cable assembly PE34359LF-12 is built with RG400 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to 7/16 DIN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this N type male to 7/16 DIN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34359LF-12 can also be used in the other direction and will be 7/16 DIN male to type N male cable assembly if the opposite connectivity is required.

Type N plug to 7/16 DIN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to 7/16 DIN cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to 7/16 DIN male cable 12 inch length using RG400 coax, RoHS.

Frequently Asked Questions

What is the PE34359LF-12 RF cable assembly used for?

The PE34359LF-12 is a between-series RF cable assembly used to connect N and 7/16 DIN interfaces in one signal path. It uses RG400/U flexible coax, straight male connectors on both ends, and 50 Ohm impedance throughout the assembly. Engineers use this cable when installed equipment has unlike connector families that still require a matched RF interconnect. It is useful in wireless infrastructure, lab setups, and general electronic system integration where flexible routing and connector conversion are both needed.

When would I use an N male to 7/16 DIN male cable?

An N male to 7/16 DIN male cable is used when one device has an N interface and the mating equipment uses 7/16 DIN. The PE34359LF-12 provides that transition with RG400/U flexible coax, straight connectors, and a 50 Ohm design for matched RF connections. This arrangement is common in wireless infrastructure, equipment upgrades, and mixed-interface assemblies that combine legacy and newer hardware. It helps engineers complete interconnect paths without adding separate adapters that can increase stack-up length and complicate cable routing.

Why choose RG400/U coax for a flexible RF cable assembly?

RG400/U is chosen when a flexible 50 Ohm coax cable is needed for reliable routing between RF connectors in compact assemblies. The PE34359LF-12 uses RG400/U with an FEP jacket, helping the cable remain suitable for routed connections inside equipment or system builds. Engineers often select this cable type for bench setups, installed electronics, and interconnect paths that require movement during assembly. It supports a practical balance of flexibility and connector compatibility when N and 7/16 DIN terminations must be joined directly.

Is the PE34359LF-12 suitable for RF system integration projects?

The PE34359LF-12 is suitable for RF system integration projects that need a 50 Ohm cable between N and 7/16 DIN interfaces. Its straight male connectors, brass bodies, silver-plated contacts, and RG400/U flexible coax support practical installation across mixed connector platforms. Integrators use it when combining subsystems, linking radios, or creating cable runs between equipment with different RF connector standards.