Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to 7/16 DIN Male Cable 72 Inch Length Using RG58 Coax

Product ID: PE3207-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$227.99
25-49$216.59
50-99$205.19
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm
Length72 inches

Description

N Male to 7/16 DIN Male Cable 72 Inch Length Using RG58 Coax

The PE3207-72 is a between-series RF cable assembly designed for N and 7/16 DIN interfaces, offering 50 Ohm impedance with RG58C/U flexible coax. It connects N male and 7/16 DIN male ports in RF and electronic system integration where unlike interfaces must be joined. Brass connector bodies, silver-plated brass contact, PTFE dielectric, and PVC (NC) jacket support reliable assembly construction.

Pasternack RF coax cable assembly is built with type N cable connection on one end and 7/16 DIN cable connection on the other. Our type N to 7/16 DIN cable assemblies have a male gender on end 1 and male on end 2. This type N to 7/16 DIN cable is a male to male coax assembly, PE3207-72, can also be known as a N type plug to 7/16 DIN plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to 7/16 DIN plug cable assembly PE3207-72 is built with RG58 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to 7/16 DIN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this N type male to 7/16 DIN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3207-72 can also be used in the other direction and will be 7/16 DIN male to type N male cable assembly if the opposite connectivity is required.

Type N plug to 7/16 DIN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to 7/16 DIN cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to 7/16 DIN male cable 72 inch length using RG58 coax.

Frequently Asked Questions

What is the PE3207-72 RF cable assembly used for?

The PE3207-72 is a between-series RF cable assembly used to connect equipment with N and 7/16 DIN interfaces. It features an N male connector, a 7/16 DIN male connector, 50 Ohm impedance, and RG58C/U flexible coax construction. Engineers use it in RF and electronic system integration when unlike connector series must be joined in one cable run. Its straight connector layout and flexible cable design help support bench setups, installed assemblies, and general interconnect tasks.

When would I use an N male to 7/16 DIN male cable?

You would use an N male to 7/16 DIN male cable when two connected devices have different RF connector series. The PE3207-72 provides that transition with 50 Ohm performance, straight connectors on both ends, and RG58C/U flexible coax. This is useful in system integration, equipment upgrades, and service work where existing hardware already defines the required interfaces. It helps avoid separate adapters and extra connection points while maintaining a direct assembled cable path between components.

Is the PE3207-72 a flexible 50 Ohm coax cable assembly?

Yes, the PE3207-72 is a flexible 50 Ohm coax cable assembly built with RG58C/U cable. It uses a flexible coax design, brass connector bodies, a silver-plated brass contact, PTFE dielectric, and a PVC (NC) jacket. These attributes make it suitable for routed cable runs in electronics enclosures, workstations, and general RF interconnect environments. Engineers often choose flexible assemblies like this when cable movement, installation access, or compact routing matters during integration.

What connector interfaces are on the PE3207-72 cable assembly?

The PE3207-72 cable assembly has an N male connector on one end and a 7/16 DIN male connector on the other. Both connectors are standard polarity, straight, and specified for 50 Ohm systems, supporting between-series RF cable connections. This combination is useful when infrastructure, test hardware, or installed assemblies do not share the same connector family. Using a purpose-built cable assembly simplifies interface matching and keeps the connection path in a single integrated part.