Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Male to BNC Female Cable Using PE-P195 Coax, LF Solder, RoHS

Product ID: PE3W02501LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P195
RF Cable TypePE-P195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-195-NMH-XPE-P195PE4070KitBOM Datasheet

N Male to BNC Female Cable Using PE-P195 Coax with HeatShrink, RoHS

PE3W02501LF/HS is a N male to BNC female cable using PE-P195 coax. This Pasternack N male to BNC female cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm BNC for connector 2.

Our male N to female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02501LF/HS N male to BNC female cable assembly is constructed with PE-P195 coax.