Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm N Male Right Angle to 75 Ohm TNC Male Cable Using 75 Ohm RG11 Coax

Product ID: PE3W11728

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG11A/U
RF Cable TypeRG11
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm N Male Right Angle Connector Clamp/Solder Attachment for RG11, RG144, RG21675 Ohm TNC Male Connector Clamp/Solder Attachment for RG11, RG144, RG216Data Icon
PE4502RG11A/UPE44163KitBOM Datasheet

75 Ohm N Male Right Angle to 75 Ohm TNC Male Cable Using 75 Ohm RG11 Coax

PE3W11728 is a N male right angle to TNC male cable using RG11 coax. This Pasternack N male right angle to TNC male cable assembly uses a 75 Ohm N for connector 1 and a 75 Ohm TNC for connector 2. N right angle to TNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N right angle to male TNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W11728 N male right angle to TNC male cable assembly is constructed with RG11 coax.