Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity N Male to Reverse Polarity TNC Male Cable Using RG8 Coax with HeatShrink

Product ID: PE3W09883/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG8A/U
RF Cable TypeRG8
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP N Male Connector Crimp/Solder Attachment for RG213, RG8, RG215RP-TNC Male Connector Crimp/Solder Attachment for RG213, RG8Data Icon
PE44472RG8A/UPE4660KitBOM Datasheet

Reverse Polarity N Male to Reverse Polarity TNC Male Cable Using RG8 Coax with HeatShrink

PE3W09883/HS is a reverse polarity N male to reverse polarity TNC male cable using RG8 coax. This Pasternack reverse polarity N male to reverse polarity TNC male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm TNC for connector 2.

Our reverse polarity male N to reverse polarity male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09883/HS N reverse polarity male to TNC reverse polarity male cable assembly is constructed with RG8 coax.