Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to 3.5mm Male Cable Using PE-SR402FLJ Coax , LF Solder

Product ID: PE3W06478LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 23.5mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FLJ
RF Cable TypePE-SR402FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4006PE-SR402FLJPE4981KitBOM Datasheet

N Male to 3.5mm Male Cable Using PE-SR402FLJ Coax, LF Solder

PE3W06478LF is a N male to 3.5mm male cable using PE-SR402FLJ coax. This Pasternack N male to 3.5mm male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm 3.5mm for connector 2.

Our male N to male 3.5mm cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W06478LF N male to 3.5mm male cable assembly is constructed with PE-SR402FLJ coax.