Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

NEX10 Male Right Angle to 4.1/9.5 Mini DIN Male Cable Using TFT-402 Coax

Product ID: PE3W12028
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1NEX10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.1/9.5 Mini DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberTFT-402
RF Cable TypeTFT-402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


NEX10 Male Right Angle Low PIM Connector Solder Attachment for TFT-5G-402Low PIM Flexible TFT-402 Outdoor Rated Coax Cable Double Shielded with Blue FEP Jacket4.1/9.5 Mini DIN Male Low PIM Connector Solder Attachment for TFT-5G-402Data Icon
TC-402-NX10M-RA-LPTFT-402TC-402-4195M-LPKitBOM Datasheet

NEX10 Male Right Angle to 4.1/9.5 Mini DIN Male Cable Using TFT-402 Coax

PE3W12028 is a NEX10 male right angle to 4.1/9.5 Mini DIN male cable using TFT-402 coax. This Pasternack NEX10 male right angle to 4.1/9.5 Mini DIN male cable assembly uses a 50 Ohm NEX10 for connector 1 and a 50 Ohm 4.1/9.5 Mini DIN for connector 2. NEX10 right angle to 4.1/9.5 Mini DIN coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male NEX10 right angle to male 4.1/9.5 Mini DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12028 NEX10 male right angle to 4.1/9.5 Mini DIN male cable assembly is constructed with TFT-402 coax.