Page 1929 - RF Adapter Datasheets
P. 1929

Bulkhead Push-On SMA Male to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91321


                   Configuration
                       • Push-On SMA Male Connector 1                   • Straight Body Geometry
                       • SMA Female Connector 2                         • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.23:1 up to 18 GHz                • Gold Plated Beryllium Copper Contact
                       • SMA Interface compliant with MIL-STD-348A      • 30 µ-in min Gold Contact Plating
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE91321 bulkhead push-on SMA male to SMA female adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to SMA adapter has a male to female gender configuration. PE91321 SMA male to SMA female adapter operates to
                   18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.23:1 maximum. This RF SMA bulkhead to SMA adapter
                   allows designers to create external connections on their product enclosures, and can be used in a variety of other rack mount
                   and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                               1.15:1         1.23:1
                       Insertion Loss                                      0.11           0.2           dB
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                               750           Vrms
                       Inner Conductor DC Resistance                                       3           mOhms
                       Outer Conductor DC Resistance                                       2           mOhms
                       Insulation Resistance                5,000                                      MOhms
                       . .






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead Push-On SMA Male to SMA Female Adapter PE91321








                                                       PE91321  REV 1.2                                                1
   1924   1925   1926   1927   1928   1929   1930   1931   1932   1933   1934