Page 1930 - RF Adapter Datasheets
P. 1930

Bulkhead Push-On SMA Male to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91321


                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 6    6 to 18                                         GHz
                       VSWR, Max              1.12:1    1.23:1
                       VSWR, Typ              1.07:1     1.2:1
                       .

                   Mechanical Specifications
                       Size
                       Length                                            0.795 in [20.19 mm]
                       Width                                             0.377 in [9.58 mm]
                       Weight                                            0.015 lbs [6.8 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                SMA Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       Mating Cycles                                500                      500
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type          Push-On SMA Male                           SMA Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                         Beryllium Copper        Gold
                                                                                                   3 µ-in minimum
                       Body        Passivated Stainless Steel
                       Coupling Nut   Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .
                       Vibration                                         MIL-STD-202, Method 204, Condition D
                       Salt Spray                                        MIL-STD-202, Method 101, Condition B


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead Push-On SMA Male to SMA Female Adapter PE91321








                                                       PE91321  REV 1.2                                                2
   1925   1926   1927   1928   1929   1930   1931   1932   1933   1934   1935