Page 1934 - RF Adapter Datasheets
P. 1934

SMA Tee Adapter Female-Male-Female





     RF Adapters Technical Data Sheet                                                                        PE9182


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohm
                       • SMA Male Connector 2                           • Tee Body Geometry
                   Features
                       • SMA interface compliant with MIL-STD-348       • Gold Plated Beryllium Copper Contact
                       • Contact plating according to MIL-G-45204
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9182 SMA Tee adapter female-male-female is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   tee adapter has a female-male-female gender configuration. Our SMA tee connector operates to 6 GHz. Tee adapters (also
                   called tee connectors) are three port devices that can be used to split or combine a signal. Unlike power dividers/combiners,
                   however, they do not provide matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.035 in [26.29 mm]
                       Width                                             0.312 in [7.92 mm]
                       Height                                            0.675 in [17.15 mm]
                       Weight                                            0.015 lbs [6.8 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Tee Adapter Female-Male-Female PE9182








                                                        PE9182  REV 1.2                                                1
   1929   1930   1931   1932   1933   1934   1935   1936   1937   1938   1939