Page 1938 - RF Adapter Datasheets
P. 1938

SMA Female to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9070


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • SMA Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 18 GHz                • Contact Plating per MIL-G-45204
                       • SMA Interface compliant with MIL-STD-348       • Epoxy captivation
                       • Gold over Nickel Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9070 SMA female to SMA female adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to SMA adapter has a female to female gender configuration. PE9070 SMA female to SMA female adapter operates to 18
                   GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.25:1
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.5 in [12.7 mm]
                       Width                                             0.25 in [6.35 mm]
                       Weight                                            0.00478 lbs [2.17 g]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to SMA Female Adapter PE9070








                                                        PE9070  REV 1.1                                                1
   1933   1934   1935   1936   1937   1938   1939   1940   1941   1942   1943