Page 2848 - RF Attenuator Datasheets
P. 2848

6 Bit Relay Controlled Programmable Attenuator, 31.5 dB
               Up to 1,000 MHz, 0.5 dB Steps, +12V, SMA Female


      TECHNICAL DATA SHEET                                                                           PE70A8001



                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range      DC to 0.5   0.5 to 1                                        GHz
                       Insertion Loss, Max     0.8       1.5                                            dB
                       .
                       Electrical Specification Notes:
                       0.5, 1, 2, 4, 8, and 16 dB bit Steps

                   Mechanical Specifications
                       Size
                       .
                       Connector 1                                       SMA Female
                       Connector 2                                       SMA Female

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -20 to +85 deg C

                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:
































                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 6 Bit Relay Controlled Programmable Attenuator, 31.5 dB Up to 1,000 MHz, 0.5 dB Steps,
                      +12V, SMA Female PE70A8001







                                                       PE70A8001  REV 1.0                                              2
   2843   2844   2845   2846   2847   2848   2849   2850   2851   2852   2853