Page 2853 - RF Attenuator Datasheets
P. 2853

6 Bit Relay Controlled Programmable Attenuator, 63 dB
                Up to 1,000 MHz, 1 dB Steps, +12V, SMA Female


      TECHNICAL DATA SHEET                                                                           PE70A8000



                   The PE70A8000 is a 6 Bit Relay Programmable Attenuator which operates over the frequency range of DC to 1000 MHz.
                   The 50 ohm design has an attenuation range that covers 0 to 63 dB in 1 dB steps. Attenuation steps are 1, 2, 4, 8, 16, and
                   32 dB. Insertion loss is 1.5 dB max with a maximum RF input power 0.5 Watt average and 100 Watts peak. Additional typical
                   performance includes switching speed of 6 milliseconds. The DC supply is +12 Vdc @ 15 mA per relay. The compact and
                   rugged package design supports SMA female RF input/output connectors and DC connector solder terminals. Operational
                   termperature is -20°C to +85°C.

                   Features
                       •  6 Bit Relay Programmable Attenutor             •  Insertion Loss: 1.5 dB max
                       •  DC to 1000 MHz Bandwidth                       •  Attenuation Accuracy: +/- 0.2 dB
                       •  0-63 dB attenuation                            •  Max Pin 0.5 watts average, 100 watts peak
                       •  1 dB Step Size                                 •  DC Supply: +12 Vdc @ 15 mA per relay
                       •  50 Ohms                                        •  SMA female connectors
                       •  Swithing Speed: 6 milliseconds

                   Applications
                       •  Electronic Warfare            •  Military and Wireless         •  Military & Space
                       •  Test & Measurement             Communications Systems          •  Radar

                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000          MHz
                       Mean Attenuation Range                 0                           63            dB
                       Insertion Loss                                                     1.5           dB
                       Input VSWR                                                        1.25:1
                       Power Rating                                                       +27           dBm
                       Accuracy of Attenuation
                                 ±0.2 dB or 2% whichever is greater
                       .
                       Step Size                              1                                         dB
                       Switching Time                                                      6            ms
                       DC Power Supply @ 15 mA                              12                          Volts
                       . .












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 6 Bit Relay Controlled Programmable Attenuator, 63 dB Up to 1,000 MHz, 1 dB Steps, +12V,
                      SMA Female PE70A8000







                                                       PE70A8000  REV 1.0                                              1
   2848   2849   2850   2851   2852   2853   2854   2855   2856   2857   2858