Page 2854 - RF Attenuator Datasheets
P. 2854

6 Bit Relay Controlled Programmable Attenuator, 63 dB
                Up to 1,000 MHz, 1 dB Steps, +12V, SMA Female


      TECHNICAL DATA SHEET                                                                           PE70A8000



                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range      DC to 0.5   0.5 to 1                                        GHz
                       Insertion Loss, Max     0.8       1.5                                            dB
                       .
                       Electrical Specification Notes:
                       1, 2, 4, 8, 16, and 32 dB

                   Mechanical Specifications
                       Size
                       .
                       Connector 1                                       SMA Female
                       Connector 2                                       SMA Female

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -20 to +85 deg C
                       Storage Range                                     -65 to +150 deg C


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:






























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 6 Bit Relay Controlled Programmable Attenuator, 63 dB Up to 1,000 MHz, 1 dB Steps, +12V,
                      SMA Female PE70A8000







                                                       PE70A8000  REV 1.0                                              2
   2849   2850   2851   2852   2853   2854   2855   2856   2857   2858   2859