Page 2859 - RF Attenuator Datasheets
P. 2859

6 Bit Relay Controlled Programmable Attenuator, 63 dB Up
               to 1,000 MHz, 75 Ohm, 1 dB Steps, +12V, F Female


      TECHNICAL DATA SHEET                                                                           PE70A8003



                   The PE70A8003 is a 6 Bit Relay Programmable Attenuator which operates over the frequency range of DC to 1000 MHz. The
                   75 ohm design has an attenuation range that covers 0 to 63 dB in 1 dB steps. Attenuation steps are 1, 2, 4, 8, 16, and 32 dB.
                   Insertion loss is 2.2 dB maximum with a maximum RF input power 1 Watt average. Additional typical performance includes
                   +/- 0.3 dB attenuation accuracy and switching speed of 6 milliseconds. The DC supply is +12 Vdc @ 30 mA per relay (6
                   relay solder terminals, 1 GND solder terminal). The compact and rugged package design supports F female RF input/output
                   connectors and DC connector solder terminals. Operational termperature is -20°C to +85°C.

                   Features
                       •  6 Bit Relay Programmable Attenuator            •  Insertion Loss 2.2 dB max
                       •  DC to 1000 MHz Frequency Range                 •  F Female
                       •  0-63 dB Attenuation Range                      •  7 Solder Terminals
                       •  Step Resolution of 1 dB                        •  CMOS control

                   Applications
                       •  Electronic Warfare            •  VSAT                          •  Space Systems
                       •  Electronic Countermeasures    •  Radar                         •  Test Instrumentation
                       •  Microwave Radio               •  Fiber Optic                   •  Telecom Infrastructure


                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000          MHz
                       Mean Attenuation Range                 0                           63            dB
                       Insertion Loss                                                     2.2           dB
                       Input VSWR                                                        1.4:1
                       Power Rating                                                       +30           dBm
                       Accuracy of Attenuation                                            0.3           dB
                                 or 1.5% whichever is greater
                       .
                       Step Size                              1                                         dB
                       Switching Time                                                      6            ms
                       DC Power Supply @ 30 mA                              12                          Volts
                       . .
                       Electrical Specification Notes:
                       1, 2, 4, 8, 16, and 32 dB bit Steps










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 6 Bit Relay Controlled Programmable Attenuator, 63 dB Up to 1,000 MHz, 75 Ohm, 1 dB
                      Steps, +12V, F Female PE70A8003







                                                       PE70A8003  REV 1.0                                              1
   2854   2855   2856   2857   2858   2859   2860   2861   2862   2863   2864