Page 2860 - RF Attenuator Datasheets
P. 2860

6 Bit Relay Controlled Programmable Attenuator, 63 dB Up
               to 1,000 MHz, 75 Ohm, 1 dB Steps, +12V, F Female


      TECHNICAL DATA SHEET                                                                           PE70A8003



                   Mechanical Specifications
                       Size
                       .
                       Connector 1                                       F Female
                       Connector 2                                       F Female

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -20 to +85 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:













































                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 6 Bit Relay Controlled Programmable Attenuator, 63 dB Up to 1,000 MHz, 75 Ohm, 1 dB
                      Steps, +12V, F Female PE70A8003







                                                       PE70A8003  REV 1.0                                              2
   2855   2856   2857   2858   2859   2860   2861   2862   2863   2864   2865