Page 2850 - RF Attenuator Datasheets
P. 2850

6 Bit Relay Controlled Programmable Attenuator, 31.5 dB
               Up to 1,000 MHz, 0.5 dB Steps, +12V, SMA Female


      TECHNICAL DATA SHEET                                                                           PE70A8001




                                                                 Insertion Loss
                           0.0
                          -0.2
                          -0.4
                          -0.6
                          -0.8
                          -1.0
                          -1.2

                          -1.4
                          -1.6
                          -1.8
                          -2.0
                              0 MHz  100     200     300      400     500     600     700      800     900     1000

                                                                  Attenuation
                          0.0
                          -0.3
                          -0.5
                          -0.8
                          -1.0
                          -1.3                                                              0.5 dB
                                                                                            1 dB
                          -1.5
                                                                                            2 dB
                          -1.8
                          -2.0
                          -2.3
                          -2.5
                             0  MHz  100     200     300      400     500     600     700      800     900     1000













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 6 Bit Relay Controlled Programmable Attenuator, 31.5 dB Up to 1,000 MHz, 0.5 dB Steps,
                      +12V, SMA Female PE70A8001







                                                       PE70A8001  REV 1.0                                              4
   2845   2846   2847   2848   2849   2850   2851   2852   2853   2854   2855